POWERMATE 4500W PORTABLE GENERATOR (49ST) Manual-Start
PM4500 COsense® 49ST (4500W)
SKU:P0080201
List:$499.00
Sale:$409.00
Portable Generators
In Stock
Ships in 1 to 3 Business days
Added to Your Shopping Cart
OVERVIEW
See More
SPECS
SPECS
| Dimensions | |
|---|---|
| Height | 21.5" |
| Length | 26.3" |
| Shipping Dimensions | 27.4"L X 19.3"W X 19.9"H |
| Shipping Weight | 116 lbs |
| Weight | 105 lbs |
| Width | 22.9" |
| Engine | |
|---|---|
| Choke/Primer | Choke |
| Displacement | 224 cc |
| Engine Type | OHV |
| Make | Generac OHV |
| Number Of Cylinders | 1 |
| Oil Type | 10W-30 / SAE 30 |
| Starting Type | Manual Recoil |
| RPM Speeds | 3600 |
| Lubrication | Splash |
| Fuel_System | |
|---|---|
| Fuel Capacity | 5 gallon |
| Fuel Shutoff Value | Yes |
| General | |
|---|---|
| CARB Certified | No |
| Generator_Performance | |
|---|---|
| Rated Amps | 30 |
| Runtime 50% Load (hours) | 14 hours |
| Running Wattage | 3600w |
| Hour Meter | Yes |
| Starting Wattage | 4500w |
| Run Time 25% Load | 19 hours |
| Generator_Power | |
|---|---|
| Generator Voltage | 120V AC |
| Warranty | |
|---|---|
| Machine Warranty | 3 yrs Residential use 90 days Commercial use |
REVIEWS
REVIEWS
SHIPPING
SHIPPING
Standard Shipping
Most standard-sized items ship by UPS or USPS and take 3-12 business days to arrive. Total the cost of ALL items in your order subject to Standard Shipping (exclude items over 150 lbs which ship by Motor Freight), then use the chart below to figure shipping. The charges will be automatically calculated when you place your order online.
PRODUCT Q&A
PRODUCT Q&A