POWERMATE 9400W PORTABLE GENERATOR (49 ST), ELECTRIC-START
PM9400E 49ST/CSA (9400W)
SKU:P0080301
List:$849.00
Sale:$649.00
Portable Generators
In Stock
Ships in 1 to 3 Business days
Added to Your Shopping Cart
OVERVIEW
See More
SPECS
SPECS
| Dimensions | |
|---|---|
| Height | 26.4" |
| Length | 31" |
| Shipping Dimensions | 32.7"L X 23"W X 24.2"H |
| Shipping Weight | 204 lbs |
| Weight | 188 lbs |
| Width | 27" |
| Engine | |
|---|---|
| Choke/Primer | Auto Ckoke |
| Cooling Methods | Air |
| Displacement | 420 cc |
| Engine Type | OHV |
| Make | Generac OHV |
| Number Of Cylinders | 1 |
| Oil Type | 10W-30 / SAE 30 |
| Starting Type | Electric Start |
| RPM Speeds | 3600 |
| Lubrication | Splash |
| Fuel_System | |
|---|---|
| Fuel Capacity | 8 gallons |
| Fuel Shutoff Value | Yes |
| General | |
|---|---|
| CARB Certified | No |
| Generator_Performance | |
|---|---|
| Rated Amps | 62.5/31.3 |
| Runtime 50% Load (hours) | 10 hours |
| Running Wattage | 7500w |
| Hour Meter | Yes |
| Starting Wattage | 9400w |
| Run Time 25% Load | 13 hours |
| Generator_Power | |
|---|---|
| Generator Voltage | 120V/240V AC |
| Warranty | |
|---|---|
| Machine Warranty | 3 yrs Residential use 90 days Commercial use |
REVIEWS
REVIEWS
SHIPPING
SHIPPING
Motor Freight Shipping
We offer easy shipping and delivery options within the United States.
Please see below for rates and details. You will select your shipping option during checkout.
Liftgate Service (Home or Business)
Normally $349.99 $49.99
For customers unable to accept delivery at their homes, we offer these alternative delivery options:
Trucking Depot Delivery
Normally $199.99 NOW FREE!
PRODUCT Q&A
PRODUCT Q&A