Powermate 7500 Watt Dual Fuel Portable Generator
PM7500DF – 49-State/CSA
SKU:P0081800
List:$869.00
Sale:$649.00
Generators
In Stock
Ships in 1 to 3 Business days
Added to Your Shopping Cart
OVERVIEW
See More
SPECS
SPECS
| Dimensions | |
|---|---|
| Height | 26.4 in |
| Length | 31 in |
| Weight | 172 lbs |
| Width | 27.7 in |
| Engine | |
|---|---|
| Choke/Primer | Choke |
| Displacement | 420cc |
| Engine Type | OHV |
| Make | Generac OHV |
| Oil Type | 10W-30 |
| Starting Type | Switch |
| RPM Speeds | 3600 |
| Lubrication | Splash |
| Fuel_System | |
|---|---|
| Fuel Capacity | 8 Gallons |
| Fuel Shutoff Value | Yes |
| Fuel Type | Gasoline |
| Generator_Performance | |
|---|---|
| Rated Amps | 50 / 25 (Gas) / 47 / 23.5 (LP) |
| Runtime 50% Load (hours) | 11 hours (Gas) / 6 hours (LPG) |
| Running Wattage | 6000 (Gas) / 5640 (LPG) |
| Hour Meter | No |
| Starting Wattage | P0081800w (Gas) / 7180w (LPG) |
| Run Time 25% Load | 14.5 hours (Gas) / 8.3 hours (LPG) |
| Warranty | |
|---|---|
| Machine Warranty | 3 yrs Residential use 90 days Commercial use |
REVIEWS
REVIEWS
SHIPPING
SHIPPING
Standard Shipping
Most standard-sized items ship by UPS or USPS and take 3-12 business days to arrive. Total the cost of ALL items in your order subject to Standard Shipping (exclude items over 150 lbs which ship by Motor Freight), then use the chart below to figure shipping. The charges will be automatically calculated when you place your order online.
PRODUCT Q&A
PRODUCT Q&A